text.skipToContent text.skipToNavigation

YA6CL490

by Burndy 

Catalog ID: YA6CL490

Copper HYLUG™, Short Barrel, Single hole /W/ insp window, #6 AWG, 3/8" stud, 7 or 374 index, Blue, Electro-Tin Plated, 90 Degree Bend

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 7;374
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810019986

Dimensions

Dimension - B Length fraction 9/16 in
Dimension - B Length inch 0.54 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - D inch 0.83 in
Dimension - Height inch 0.88 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 27 mm
Dimension - Length Overall inch 1.05 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.29 in
Dimension - Pad Width inch 0.58 in
Dimension - Strip Length inch 9/16
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 6 AWG
Conductor - Copper Str Size Range 6 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads

Customer Notices

Sales Drawings