text.skipToContent text.skipToNavigation

YA6CLBOX

by Burndy 

Catalog ID: YA6CLBOX

Copper Compression Lug, 1 Hole w/ Inspection Window, 6 AWG, 1/4" Stud, Short Barrel, Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Tongue Angle: Straight, Die Index: 7, Package: Box, Wire Strip Length: 7/16 IN, Finish: Electro-Tin Plated, Temperature Rating: 90 DEG C, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W5CVT, W5CRT, X5CRT, X8CART Die, (1), Hydraulic: BCT500HS, Y500CTHS Tool, W5CVT, W5CRT, X5CRT, X8CART Die, (1), Y35, Y39, Y750, PAT750 Tool, U5CRT Die, (1), Y46 Tool, U5CRT Die With PUADP-1 Adapter, (1), Color Code: Blue, Conductor Type: Commercial Stranded Copper, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, Y1MRTC, PAT81KFT-18V, MY29-3, MY29-11, MRC840 Tool, (1)

$2.06 USD

$2.06 USD

Product Details

General

Application For Code Conductor
Color Code Blue
Connector Type Terminal
Die Index 7;374
EU RoHS Indicator Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810552759
UPC 12 Digit 7818105527599

Dimensions

Dimension - B Length fraction 9/16 in
Dimension - B Length inch 0.54 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 37 mm
Dimension - Length Overall inch 1.45 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.29 in
Dimension - Pad Width inch 0.45 in
Dimension - Strip Length inch 9/16 in
Dimension - Stud Size fraction 1/4
Dimension - Stud Size inch 1/4 in
Dimension - Z inch 0.33 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 6 AWG
Conductor - Copper Str Size 6 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads