text.skipToContent text.skipToNavigation

YA8CL3BRBOX500

by Burndy 

Catalog ID: YA8CL3BRBOX500

COPPER COMPRESSION TERMINAL.

Product Details

General

Color Code Red
Connector Type Terminal
Die Index 49
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810126738
UPC 12 Digit 7818101267388

Dimensions

Dimension - B Length inch 0.44 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - D inch 0.83 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 38 mm
Dimension - Length Overall inch 1.51 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.27 in
Dimension - Pad Width inch 0.58 in
Dimension - Strip Length inch 7/16
Dimension - Stud Size inch #8
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 6 AWG
Conductor - Copper Solid Size Range 6 AWG
Conductor - Copper Str Navy Size 23 (7) Navy
Conductor - Copper Str Navy Size Range 23 (7) Navy
Conductor - Copper Str Size 8 AWG
Conductor - Copper Str Size Range 8 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 500

Resources/Downloads