text.skipToContent text.skipToNavigation

YA8CTC3845

by Burndy 

Catalog ID: YA8CTC3845

Cu Tubing HYLUG™; 1 Hole with Inspection Window

Product Details

General

Color Code Red
Connector Type Terminal
Die Index 49
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810317778
UPC 12 Digit 7818103177788

Dimensions

Dimension - B Length inch 0.81 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - D inch 0.83 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 43 mm
Dimension - Length Overall inch 1.71 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.27 in
Dimension - Pad Width inch 0.58 in
Dimension - Strip Length inch 1-3/16
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 6 AWG
Conductor - Copper Solid Size Range 6 AWG
Conductor - Copper Str Navy Size 23 (7) Navy
Conductor - Copper Str Navy Size Range 23 (7) Navy
Conductor - Copper Str Size 8 AWG
Conductor - Copper Str Size Range 8 AWG
Conductor - Material Copper

Certifications and Compliance

Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads