text.skipToContent text.skipToNavigation

YAB2C2LH75

by Burndy 

Catalog ID: YAB2C2LH75

Copper Hysealug, 2 Pad Holes, 2 Str.

Product Details

General

Connector Type Terminal
Feature - Barrel Style Shrouded
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYSEALUG™
Type Shrouded Barrel, Tin Plated
UPC 781810506479
UPC 12 Digit 7818105064799

Dimensions

Dimension - B Length inch 2.59 in
Dimension - D inch 3.01 in
Dimension - Inside Diameter inch 0.91 in
Dimension - L Length Overall mm 165 mm
Dimension - Length BB inch 0.75 in
Dimension - Length Overall inch 6.50 in
Dimension - N inch 0.63 in
Dimension - Pad Width inch 0.75 in
Dimension - Z inch 0.63 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 2 AWG
Conductor - Copper Str Size Range 2 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 25

Resources/Downloads

Customer Notices

Sales Drawings