BUR_YAG40LTC38FX_PRODIMAGE
BUR_YAG40LTC38FX_PRODIMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG40LTC38FX

650 kcmil G, 646 DLO CU, One Hole, 3/8 Stud Size, Standard Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 24 Die Index.

Product details

General

Application
Wire Termination
Color Code
Black
Connector Type
STANDARD BARREL
Die Index
24
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810194348
UPC 12 Digit
7818101943488

Dimensions

Dimension - B Length fraction
1-7/16 in
Dimension - B Length inch
1.42 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
87 mm
Dimension - Length Overall inch
3.42 in
Dimension - N inch
0.50 in
Dimension - Outside Diameter inch
1.35 in
Dimension - Pad Width inch
1.96 in
Dimension - Strip Length inch
1-7/16 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.52 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
646 KCMIL
Conductor - Copper DLO Size Range
646 kcmil
Conductor - Copper Flex G Size
650 KCMIL
Conductor - Copper Flex G Size Range
650 kcmil
Conductor - Copper Flex H Size
650 kcmil
Conductor - Copper Flex I Size
650 kcmil
Conductor - Copper Flex K Size
650 kcmil
Conductor - Copper Flex M Size
650
Conductor - Copper Str Size
650 KCMIL
Conductor - Copper Str Size Range
650 kcmil
Conductor - Material
COPPER
Conductor Size
650 KCMIL
Conductor Type
FLEX
Wire Size
650 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Minimum Pack Quantity
150
Pallet Quantity
6000

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video