YAG-L_Photo_BW
YAG-L_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG8CLTC12FX

8 Flex G,H,I,K,M,DLO, 8 AWG CU, One Hole, 1/2 Stud Size, Standard Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Red Color Code, 49 Die Index.

Product details

General

Application
Wire Termination
Color Code
Red
Connector Type
STANDARD BARREL
Die Index
49
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
621945518223
UPC 12 Digit
0

Dimensions

Dimension - B Length fraction
7/16 in
Dimension - B Length inch
0.44 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
45 mm
Dimension - Length Overall inch
1.76 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.27 in
Dimension - Pad Width inch
0.71 in
Dimension - Strip Length inch
1/2
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
8 AWG
Conductor - Copper DLO Size Range
8 AWG
Conductor - Copper Flex G Size
"8 AWG"
Conductor - Copper Flex G Size Range
8 AWG
Conductor - Copper Flex H Size
"8 AWG"
Conductor - Copper Flex H Size Range
8 AWG
Conductor - Copper Flex I Size
"8 AWG"
Conductor - Copper Flex I Size Range
8 AWG
Conductor - Copper Flex K Size
"8 AWG"
Conductor - Copper Flex K Size Range
8 AWG
Conductor - Copper Flex M Size
"8 AWG"
Conductor - Copper Solid Size Range
8-6 Sol
Conductor - Copper Str Compact Size
"8 AWG"
Conductor - Copper Str Navy Size
23
Conductor - Copper Str Size
"8 AWG"
Conductor - Copper Str Size Range
8 AWG
Conductor - CopperWeld C Solid Size
8 AWG
Conductor - CopperWeld Str Size
8 A AWG;8 C AWG;8 D AWG
Conductor - Material
COPPER
Conductor Size
8 AWG
Conductor Type
CODE/FLEX
Wire Size
8 AWG

Certifications And Compliance

Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Minimum Pack Quantity
50000

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video