text.skipToContent text.skipToNavigation

YAG8CLTC516FX

by Burndy 

Catalog ID: YAG8CLTC516FX

Copper Compression Terminal.

Product Details

General

Color Code Red
Connector Type Terminal
Die Index 49
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810330623
UPC 12 Digit 7818103306233

Dimensions

Dimension - B Length fraction 7/16 in
Dimension - B Length inch 0.44 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - D inch 0.70 in
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - L Length Overall mm 35 mm
Dimension - Length Overall inch 1.38 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.27 in
Dimension - Pad Width inch 0.52 in
Dimension - Strip Length inch 1/2
Dimension - Stud Size inch 5/16
Dimension - Z inch 0.36 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 8 (37/#24) DLO
Conductor - Copper DLO Size Range 8 AWG
Conductor - Copper Flex G Size 8 AWG
Conductor - Copper Flex G Size Range 8 AWG
Conductor - Copper Flex H Size 8 AWG
Conductor - Copper Flex H Size Range 8 AWG
Conductor - Copper Flex I Size 8 AWG
Conductor - Copper Flex I Size Range 8 AWG
Conductor - Copper Flex K Size 8 AWG
Conductor - Copper Flex K Size Range 8 AWG
Conductor - Copper Flex M Size 8 AWG
Conductor - Copper Solid Size Range 8-6 Sol
Conductor - Copper Str Navy Size 23 (7) Navy
Conductor - Copper Str Size 8 AWG
Conductor - Copper Str Size Range 8 AWG
Conductor - CopperWeld C Solid Size 8 AWG
Conductor - CopperWeld Solid Size Range 8 AWG
Conductor - CopperWeld Str Size 8 A AWG;8 C AWG;8 D AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads

Customer Notices

Sales Drawings