text.skipToContent text.skipToNavigation

YAL1CT38

by Burndy 

Catalog ID: YAL1CT38

Copper HYLUG™ , Single Hole w/ Inspection Window, #1 AWG, 3/8" Stud,11 index,Green, Short Barrel,Electro- Tin Plated.

Product Details

General

Color Code Green
Connector Type Terminal
Die Index 11
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810416891

Dimensions

Dimension - B Length inch 0.88 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - D inch 0.70 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 52 mm
Dimension - Length Overall inch 2.06 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.46 in
Dimension - Pad Width inch 0.68 in
Dimension - Stud Size inch 3/8
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 1 AWG
Conductor - Copper Str Size Range 1 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings