text.skipToContent text.skipToNavigation

YAL27T38

by Burndy 

Catalog ID: YAL27T38

Copper HYLUG™, Single Hole w/ Inspection Window, 3/0 AWG, 3/8" Stud, 14 index, Orange, Short Barrel, Electro-Tin Plated.

Product Details

General

Color Code Orange
Connector Type Terminal
Die Index 14
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810233245

Dimensions

Dimension - B Length inch 1.00 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - D inch 0.83 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 58 mm
Dimension - Length Overall inch 2.29 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.62 in
Dimension - Pad Width inch 0.91 in
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 3/0 AWG
Conductor - Copper Str Size Range 3/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings