text.skipToContent text.skipToNavigation

YAL282N

By Burndy 

Catalog ID: YAL282N

By Burndy
Catalog ID:  YAL282N
Copper HYLUG™, 2 Hole w/ Inspection Window, 4/0 AWG, 1/2" Stud, 1-3/4" Stud Hole Spacing, 15 index, Purple, Short Barrel, Tin Plated.
Add to List

More Options

Where to Buy

Product Details

General

Application Wire Termination
Color Code Purple
Connector Type Terminal
Die Index 15
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810417058

Dimensions

Dimension - B Length fraction 3/4 in
Dimension - B Length inch 0.78 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 3.00 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 103 mm
Dimension - Length Overall inch 4.06 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 0.69 in
Dimension - Pad Width inch 1.02 in
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.63 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Solid Size 4/0 AWG
Conductor - Copper Solid Size Range 4/0 AWG
Conductor - Copper Str Size 4/0 AWG
Conductor - Copper Str Size Range 4/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 6

Resources and Downloads

Customer Notices

Sales Drawings