text.skipToContent text.skipToNavigation

YAL32T12

by Burndy 

Catalog ID: YAL32T12

Copper HYLUG™, Single Hole w/ Inspection Window,400 kcmil, 1/2" Stud,19 index,Blue, Short Barrel,Electro- Tin Plated.

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 19
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810417317

Dimensions

Dimension - B Length inch 1.19 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 1.08 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 74 mm
Dimension - Length Overall inch 2.93 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 0.95 in
Dimension - Pad Width inch 1.40 in
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 400 kcmil
Conductor - Copper Str Size Range 400 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings