YA-L_Photo_BW
YA-L_Photo_BW

Compression Terminal

Brand:

Burndy

Catalog ID:

YAL34T12

Copper HYLUG™, Single Hole w/ Inspection Window, 500 kcmil, 1/2" Stud, 20 index, Brown, Short Barrel, Electro- Tin Plated.

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
20
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810417362

Dimensions

Dimension - B Length inch
1.27 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
1.08 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
79 mm
Dimension - Length Overall inch
3.12 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
1.55 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
500 KCMIL
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
6
Minimum Pack Quantity
6

Resources and downloads