YA-l-2_Photo_BW
YA-l-2_Photo_BW

Compression Terminal

Brand:

Burndy

Catalog ID:

YAL362N

Copper HYLUG™, 2 Hole w/ Inspection Window, 600 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, 22 index, Green, Short Barrel, Tin Plated.

Product details

General

Application
Wire Termination
Color Code
Green
Connector Type
STANDARD BARREL
Die Index
22
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810417386

Dimensions

Dimension - B Length fraction
1-7/16 in
Dimension - B Length inch
1.44 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
3.00 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
125 mm
Dimension - Length Overall inch
4.94 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
1.70 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.63 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
600 KCMIL
Conductor - Copper Str Size Range
600 kcmil
Conductor - Material
COPPER
Conductor Size
600 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
3
Minimum Pack Quantity
3
Pallet Quantity
2880

Resources and downloads