text.skipToContent text.skipToNavigation

YAV10TC12

by Burndy 

Catalog ID: YAV10TC12

Cu Compression Terminal, 1 Hole W/InspWindow, #14 - #10 Str Cu, 0.525" Hole Dia.

Product Details

General

Connector Type Terminal
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810049914
UPC 12 Digit 7818100499144

Dimensions

Dimension - B Length fraction 3/8 in
Dimension - B Length inch 0.40 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 1.08 in
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 47 mm
Dimension - Length Overall inch 1.86 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 0.21 in
Dimension - Pad Width inch 0.34 in
Dimension - Stud Size inch 1/2
Dimension - Thread Size 1/2
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 10 AWG
Conductor - Copper Str Size Range 10 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads