YA2FXB_Photo_BW
YA2FXB_Photo_BW
play
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV1C2TC38FXB

1 Flex G,H,I,K,M,DLO, 1 AWG (B/C) CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 11 or 375 Die Index.

Product details

General

Application
Wire Termination
Color Code
Green
Connector Type
LONG BARREL
Die Index
11
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810057056
UPC 12 Digit
7818100570566

Dimensions

Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.50 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
1.83 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41 in
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
95 mm
Dimension - Length Overall inch
3.74 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.51 in
Dimension - Pad Width inch
0.75 in
Dimension - Strip Length inch
1-9/16
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Thread Size
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
1 AWG
Conductor - Copper DLO Size Range
1 AWG
Conductor - Copper Flex G Size
"1 AWG"
Conductor - Copper Flex G Size Range
1 AWG
Conductor - Copper Flex H Size
"1 AWG"
Conductor - Copper Flex H Size Range
1 AWG
Conductor - Copper Flex I Size
"1 AWG"
Conductor - Copper Flex I Size Range
1 AWG
Conductor - Copper Flex K Size
"1 AWG"
Conductor - Copper Flex K Size Range
1 AWG
Conductor - Copper Flex M Size
"1 AWG"
Conductor - Copper Flex M Size Range
1 AWG
Conductor - Copper Str Compact Size
"1 AWG"
Conductor - Copper Str Navy Size
75
Conductor - Copper Str Size
"1 AWG"
Conductor - Copper Str Size Range
1 AWG
Conductor - Material
COPPER
Conductor Size
1 AWG
Conductor Type
CODE/FLEX
Wire Size
1 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video