text.skipToContent text.skipToNavigation

YAV1CLTC10FX90

by Burndy 

Catalog ID: YAV1CLTC10FX90

Copper Compression Terminal, 1 Hole, #1 AWG Class G-M (175/#24) - #1(225/#24)DLO, #1 AWG Code Class B, C, 75 Navy, #10 Stud, 90 degree bend

Product Details

General

Color Code Green
Connector Type Terminal
Die Index 11
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated YES
Plating Type Tin
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810322338
UPC 12 Digit 7818103223388

Dimensions

Dimension - B Length inch 0.62 in
Dimension - Bolt Hole Size inch 0.20 in
Dimension - Hole Size inch 0.21 in
Dimension - Hole Size mm 5 mm
Dimension - L Length Overall mm 22 mm
Dimension - Length Overall inch 0.88 in
Dimension - N inch 0.25 in
Dimension - Outside Diameter inch 0.51 in
Dimension - Pad Width inch 0.75 in
Dimension - Strip Length inch 11/16
Dimension - Z inch 0.27 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 1 (225/#24) DLO
Conductor - Copper DLO Size Range 1 (225/#24) DLO
Conductor - Copper Flex G Size 1 AWG
Conductor - Copper Flex G Size Range 1 AWG
Conductor - Copper Flex H Size 1 AWG
Conductor - Copper Flex H Size Range 1 AWG
Conductor - Copper Flex I Size 1 AWG
Conductor - Copper Flex I Size Range 1 AWG
Conductor - Copper Flex K Size 1 AWG
Conductor - Copper Flex K Size Range 1 AWG
Conductor - Copper Flex M Size 1 AWG
Conductor - Copper Flex M Size Range 1 AWG
Conductor - Copper Str Navy Size 75 (37) Navy
Conductor - Copper Str Size 1 AWG
Conductor - CopperWeld Str Size 1 F AWG;1 G AWG;1 J AWG;1 K AWG;1 N AWG
Conductor - CopperWeld Str Size Range 1 F AWG-1 N AWG
Conductor - Material Copper

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads