YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV1CLTC516FX

1 Flex G,H,I,K,M,DLO, 1 AWG (B/C) CU, One Hole, 5/16 Stud Size, Standard Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 11 or 375 Die Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Tongue Angle: Straight, Wire Strip Length: 11/16 IN, Finish: Electro-Tin Plated, Temperature Rating: 90 DEG C, Die Index: 11, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W1CVT, W1CRT-1, X1CRT-1 Die, (1), Hydraulic: BCT500HS, Y500CTHS Tool, W1CVT, W1CRT-1, X1CRT-1 Die, (1), Y35, Y39, Y750, PAT750 Tool, U1CRT Die, (1), Y46 Tool, U1CRT Die With PUADP-1 Adapter, (1), Color Code: Green, Conductor Type: Commercial Stranded Copper, Flexible Copper, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-11 Tool, (1)

Product details

General

Application
Wire Termination
Color Code
Green
Connector Type
STANDARD BARREL
Die Index
11
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810022917
UPC 12 Digit
7818100229177

Dimensions

Dimension - B Length inch
0.62 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
13 mm
Dimension - Length Overall inch
1.71 in
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.51 in
Dimension - Pad Width inch
0.75 in
Dimension - Strip Length inch
0.62 in
Dimension - Stud Size fraction
5/16
Dimension - Stud Size inch
5/16 in
Dimension - Z (inch)
0.36 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
1 AWG
Conductor - Copper DLO Size Range
1 AWG
Conductor - Copper Flex G Size
"1 AWG"
Conductor - Copper Flex G Size Range
1 AWG
Conductor - Copper Flex H Size
"1 AWG"
Conductor - Copper Flex H Size Range
1 AWG
Conductor - Copper Flex I Size
"1 AWG"
Conductor - Copper Flex I Size Range
1 AWG
Conductor - Copper Flex K Size
"1 AWG"
Conductor - Copper Flex K Size Range
1 AWG
Conductor - Copper Flex M Size
"1 AWG"
Conductor - Copper Str Compact Size
"1 AWG"
Conductor - Copper Str Navy Size
75
Conductor - Copper Str Navy Size Range
75 (37) Navy
Conductor - Copper Str Size
"1 AWG"
Conductor - Copper Str Size Range
1 AWG
Conductor - CopperWeld Str Size
1 F AWG;1 G AWG;1 J AWG;1 K AWG;1 N AWG
Conductor - Material
COPPER
Conductor Size
1 AWG
Conductor Type
CODE/FLEX
Wire Size
1 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
48000

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video