YA-L-45
YA-L-45
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV25L2TC14FX45

HYLUG™, Copper Compression Lug; 2 Holes with Inspection Window; 1/0 AWG Flex,100 Navy; 600V-35kV; 1/4" stud; Standard; Compression; 0.27 in BCD; Pink.

Product details

General

Application
Wire Termination
Color Code
Pink
Connector Type
STANDARD BARREL
Die Index
12
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810184554
UPC 12 Digit
7818101845544

Dimensions

Dimension - B Length fraction
11/16 in
Dimension - B Length inch
0.69 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
60 mm
Dimension - Length Overall inch
2.35 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
11/16 in
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.34 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
1/0 AWG
Conductor - Copper DLO Size Range
1/0 AWG
Conductor - Copper Flex G Size
"1/0 AWG"
Conductor - Copper Flex G Size Range
1/0 AWG
Conductor - Copper Flex H Size
"1/0 AWG"
Conductor - Copper Flex H Size Range
1/0 AWG
Conductor - Copper Flex I Size
"1/0 AWG"
Conductor - Copper Flex I Size Range
1/0 AWG
Conductor - Copper Flex K Size
"1/0 AWG"
Conductor - Copper Flex K Size Range
1/0 AWG
Conductor - Copper Flex M Size
"1/0 AWG"
Conductor - Copper Flex M Size Range
1/0 AWG
Conductor - Copper Solid Size
1/0 AWG
Conductor - Copper Solid Size Range
1/0 AWG
Conductor - Copper Str Compact Size
"1/0 AWG"
Conductor - Copper Str Navy Size
100
Conductor - Copper Str Navy Size Range
100 Navy
Conductor - Copper Str Size
"1/0 AWG"
Conductor - Copper Str Size Range
1/0 AWG
Conductor - CopperWeld Str Size
1/0 WELD
Conductor - CopperWeld Str Size Range
1/0 WELD
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE/FLEX
Wire Size
1/0 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Pallet Quantity
24000

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video