text.skipToContent text.skipToNavigation

YAV25LTC516FXB

by Burndy 

Catalog ID: YAV25LTC516FXB

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, 1/0 Weld, 1/0 (275/#24)DLO Flex, 1/0 AWG Code, 100 Navy, 5/16" Stud, Standard Barrel, Belled End

Product Details

General

Color Code Pink
Connector Type Terminal
Die Index 12
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Yes
Plating Type Tin
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810426548
UPC 12 Digit 7818104265488

Dimensions

Dimension - B Length inch 0.69 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - L Length Overall mm 46 mm
Dimension - Length Overall inch 1.83 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.56 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 11/16 in
Dimension - Z inch 0.36 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 1/0 (275/#24) DLO
Conductor - Copper Flex G Size 1/0 AWG
Conductor - Copper Flex H Size 1/0 AWG
Conductor - Copper Flex I Size 1/0 AWG
Conductor - Copper Flex K Size 1/0 AWG
Conductor - Copper Flex M Size 1/0 AWG
Conductor - Copper Str Navy Size 100 (61) Navy
Conductor - Copper Str Size 1/0
Conductor - CopperWeld Str Size 1/0 F AWG;1/0 G AWG;1/0 J AWG;1/0 K AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads