YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV26LTC14FX

2/0 Flex G,H,I,K,M,DLO, 2/0 AWG CU, One Hole, 1/4 Stud Size, Standard Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 13 Die Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Finish: Electro-Tin Plated, Wire Strip Length: 13/16 IN, Tongue Angle: Straight, Die Index: 13, Temperature Rating: 90 DEG C, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W26VT, W26RT, X26RT Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, W26VT, W26RT, X26RT Die, (2), Y35, Y39, Y750, PAT750 Tool, U26RT Die, (1), Y46 Tool, U26RT Die With PUADP-1 Adapter, (1), Color Code: Black, Conductor Type: Commercial Stranded Copper, Flexible Copper, Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-11 Tool, (1)

Product details

General

Application
Wire Termination
Color Code
Black
Connector Type
STANDARD BARREL
Die Index
13
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Yes
Plating Type
Tin
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810022658
UPC 12 Digit
7818100226588

Dimensions

Dimension - B Length inch
0.81 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
49 mm
Dimension - Length Overall inch
1.92 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.63 in
Dimension - Pad Width inch
0.93 in
Dimension - Strip Length inch
13/16
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
2/0 AWG
Conductor - Copper DLO Size Range
2/0 AWG
Conductor - Copper Flex G Size
"2/0 AWG"
Conductor - Copper Flex G Size Range
2/0 AWG
Conductor - Copper Flex H Size
"2/0 AWG"
Conductor - Copper Flex H Size Range
2/0 AWG
Conductor - Copper Flex I Size
"2/0 AWG"
Conductor - Copper Flex I Size Range
2/0 AWG
Conductor - Copper Flex K Size
"2/0 AWG"
Conductor - Copper Flex K Size Range
2/0 AWG
Conductor - Copper Flex M Size
"2/0 AWG"
Conductor - Copper Str Compact Size
"2/0 AWG"
Conductor - Copper Str Navy Size
125
Conductor - Copper Str Navy Size Range
125 (61) Navy
Conductor - Copper Str Size
"2/0 AWG"
Conductor - Copper Str Size Range
2/0 AWG
Conductor - CopperWeld Str Size
2/0 F AWG;2/0 G AWG;2/0 J AWG;2/0 K AWG;2/0 V AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE/FLEX
Wire Size
2/0 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Pallet Quantity
29000

Resources and downloads