text.skipToContent text.skipToNavigation

YAV26LTC516FX90

by Burndy 

Catalog ID: YAV26LTC516FX90

Cu Tubing Hylug, 1 Hole with Inspection Window, 2/0 WELD, 325/24 DLO, 2/0 AWG Code, 125 Navy, 600V-35kV, 5/16" stud, Compression, 0.33 in BCD

Product Details

General

Color Code Black
Connector Type Terminal
Die Index 13
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810022993
UPC 12 Digit 7818100229933

Dimensions

Dimension - B Length fraction 13/16 in
Dimension - B Length inch 0.81 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - Bolt Size fraction 5/16
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - L Length Overall mm 29 mm
Dimension - Length Overall inch 1.13 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.63 in
Dimension - Pad Width inch 0.93 in
Dimension - Strip Length inch 13/16
Dimension - Z inch 0.36 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 2/0 (375/#24) DLO
Conductor - Copper Flex G Size 2/0 AWG
Conductor - Copper Flex H Size 2/0 AWG
Conductor - Copper Flex I Size 2/0 AWG
Conductor - Copper Flex K Size 2/0 AWG
Conductor - Copper Flex M Size 2/0 AWG
Conductor - Copper Str Navy Size 125 (61) Navy
Conductor - Copper Str Size 2/0 AWG
Conductor - CopperWeld Str Size 2/0 F AWG;2/0 G AWG;2/0 J AWG;2/0 K AWG;2/0 V AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads