text.skipToContent text.skipToNavigation

YAV26TC12FX

by Burndy 

Catalog ID: YAV26TC12FX

One Hole Cu Compression terminal, Long barrel , 2/0 Flex AWG, 1/2" stud, Tin plated.

Product Details

General

Color Code Black
Connector Type Terminal
Die Index 13
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810235560
UPC 12 Digit 7818102355600

Dimensions

Dimension - B Length fraction 1-1/2 in
Dimension - B Length inch 1.50 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 78 mm
Dimension - Length Overall inch 3.07 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 0.63 in
Dimension - Pad Width inch 0.93 in
Dimension - Strip Length inch 1-9/16
Dimension - Z inch 0.54 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 2/0 (375/#24) DLO
Conductor - Copper DLO Size Range 2/0 AWG
Conductor - Copper Flex G Size 2/0 AWG
Conductor - Copper Flex G Size Range 2/0 AWG
Conductor - Copper Flex H Size 2/0 AWG
Conductor - Copper Flex H Size Range 2/0 AWG
Conductor - Copper Flex I Size 2/0 AWG
Conductor - Copper Flex I Size Range 2/0 AWG
Conductor - Copper Flex K Size 2/0 AWG
Conductor - Copper Flex K Size Range 2/0 AWG
Conductor - Copper Flex M Size 2/0 AWG
Conductor - Copper Str Navy Size 200 (61) Navy
Conductor - Copper Str Navy Size Range 125 Navy
Conductor - Copper Str Size 2/0 AWG
Conductor - Copper Str Size Range 2/0 AWG
Conductor - CopperWeld Str Size 2/0 F AWG;2/0 G AWG;2/0 J AWG;2/0 K AWG;2/0 V AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 20

Resources/Downloads

Customer Notices

Sales Drawings