YAV28LTC38FX90_IMAGE
YAV28LTC38FX90_IMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV27LTC10FX90

3/0 Flex G,H,I,K,M,DLO, 3/0 AWG CU, One Hole, #10 Stud Size, Standard Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Orange Color Code, 14 Die Index.

Product details

General

Application
Wire Termination
Color Code
Orange
Connector Type
STANDARD BARREL
Die Index
14
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810322826
UPC 12 Digit
7818103228266

Dimensions

Dimension - B Length fraction
1 in
Dimension - B Length inch
1.00 in
Dimension - Bolt Hole Size inch
0.20 in
Dimension - Bolt Size fraction
#8-#10
Dimension - Bolt Size inch
0.21
Dimension - Hole Size fraction
#10
Dimension - Hole Size inch
0.21
Dimension - Hole Size mm
5.3 mm
Dimension - L Length Overall mm
25 mm
Dimension - Length Overall inch
0.98 in
Dimension - N inch
0.25 in
Dimension - Outside Diameter inch
0.70 in
Dimension - Pad Width inch
1.03 in
Dimension - Strip Length inch
1 in
Dimension - Stud Size fraction
#10
Dimension - Z (inch)
0.27 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
3/0 AWG
Conductor - Copper DLO Size Range
3/0 AWG
Conductor - Copper Flex G Size
"3/0 AWG"
Conductor - Copper Flex G Size Range
3/0 AWG
Conductor - Copper Flex H Size
"3/0 AWG"
Conductor - Copper Flex H Size Range
3/0 AWG
Conductor - Copper Flex I Size
"3/0 AWG"
Conductor - Copper Flex I Size Range
3/0 AWG
Conductor - Copper Flex K Size
"3/0 AWG"
Conductor - Copper Flex K Size Range
3/0 AWG
Conductor - Copper Flex M Size
"3/0 AWG"
Conductor - Copper Str Compact Size
"3/0 AWG"
Conductor - Copper Str Navy Size
150
Conductor - Copper Str Size
"3/0 AWG"
Conductor - Copper Str Size Range
3/0 AWG
Conductor - CopperWeld Str Size
3/0 E AWG;3/0 EK AWG;3/0 F AWG;3/0 G AWG;3/0 J AWG;3/0 V AWG
Conductor - Material
COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE/FLEX
Wire Size
3/0 AWG

Certifications And Compliance

Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video