text.skipToContent text.skipToNavigation

YAV29LTC58FX90

by Burndy 

Catalog ID: YAV29LTC58FX90

1 hole Flex, 4/0 Flex Class (I, K, M), 250 AWG Code, 5/8" stud, Yellow, 16 Index, standard barrel, 90 degree bend.

Product Details

General

Color Code Yellow
Connector Type Terminal
Die Index 16
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810323281
UPC 12 Digit 7818103232811

Dimensions

Dimension - B Length fraction 1 in
Dimension - B Length inch 1.03 in
Dimension - Bolt Hole Size inch 0.66 in
Dimension - Bolt Size fraction 5/8
Dimension - Height inch 1.87 in
Dimension - Hole Size inch 0.69 in
Dimension - Hole Size mm 18 mm
Dimension - L Length Overall mm 47 mm
Dimension - Length Overall inch 1.85 in
Dimension - N inch 0.66 in
Dimension - Outside Diameter inch 0.80 in
Dimension - Pad Width inch 1.18 in
Dimension - Strip Length inch 1-1/16
Dimension - Thread Size 5/8 in
Dimension - Z inch 0.67 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range 4/0 AWG
Conductor - Copper Flex G Size Range 4/0 AWG
Conductor - Copper Flex H Size Range 4/0 AWG
Conductor - Copper Flex I Size 4/0 AWG
Conductor - Copper Flex I Size Range 4/0 AWG
Conductor - Copper Flex K Size 4/0 AWG
Conductor - Copper Flex K Size Range 4/0 AWG
Conductor - Copper Flex M Size 4/0 AWG
Conductor - Copper Str Size 250 kcmil
Conductor - Copper Str Size Range 250 kcmil
Conductor - Material Copper

Certifications and Compliance

Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads