text.skipToContent text.skipToNavigation

YAV4CL2TC38FX45

By Burndy 

Catalog ID: YAV4CL2TC38FX45

By Burndy
Catalog ID:  YAV4CL2TC38FX45
4 Flex G,H,I,K,M,DLO, 4 AWG CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Gray Color Code, 8 or 346 Die Index.
Add to List

More Options

Where to Buy

Product Details

General

Application Wire Termination
Color Code Gray
Connector Type Terminal<