text.skipToContent text.skipToNavigation

YAV6CLTC12FX45

by Burndy 

Catalog ID: YAV6CLTC12FX45

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, #6 AWG FLEX CLASS G-M, DLO (61/24), 16 mm2 FLEX, #6 AWG Code CLASS B,C, 30 Navy, 1/2" Stud, 45 Deg Bent, Standard Barrel

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 7;374
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810105467
UPC 12 Digit 7818101054677

Dimensions

Dimension - B Length fraction 1/2 in
Dimension - B Length inch 0.50 in
Dimension - Bolt Hole Size inch 0.53 in
Dimension - Height inch 0.80 in
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 49 mm
Dimension - Length Overall inch 1.92 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 0.31 in
Dimension - Pad Width inch 0.75 in
Dimension - Strip Length inch 1/2 in
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 6 (61/24) DLO
Conductor - Copper DLO Size Range 6 (61/24) DLO
Conductor - Copper Flex G Size 6 AWG
Conductor - Copper Flex G Size Range 6 AWG
Conductor - Copper Flex H Size 6 AWG
Conductor - Copper Flex H Size Range 6 AWG
Conductor - Copper Flex I Size 6 AWG
Conductor - Copper Flex I Size Range 6 AWG
Conductor - Copper Flex K Size 6 AWG
Conductor - Copper Flex K Size Range 6 AWG
Conductor - Copper Flex M Size 6 AWG
Conductor - Copper Flex M Size Range 6 AWG
Conductor - Copper Solid Size 6 AWG
Conductor - Copper Solid Size Range 6 AWG
Conductor - Copper Str Navy Size 30 Navy
Conductor - Copper Str Navy Size Range 30 Navy
Conductor - Copper Str Size 16 mm²
Conductor - Copper Str Size Range 16 mm²
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads