text.skipToContent text.skipToNavigation

YAZ294TCG1

by Burndy 

Catalog ID: YAZ294TCG1

Cu Hylug,Split Pad, 4 Holes,W/Insp Window, 250 kcmil Code, 250 Navy, Yellow, 16 Index, 1/4 IN Bolt Size, 1-11/16 IN Strip Length

Product Details

General

Color Code Yellow
Connector Type Terminal
Die Index 16
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Plated Yes
Plating Type Tin
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810636091
UPC 12 Digit 7818106360911

Dimensions

Dimension - B Length inch 1.62 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 100 mm
Dimension - Length Overall inch 3.94 in
Dimension - Pad Width inch 1.38 in
Dimension - Strip Length inch 1-11/16
Dimension - Stud Size inch 1/4
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 250 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings