text.skipToContent text.skipToNavigation

YAZ312NTCFX

by Burndy 

Catalog ID: YAZ312NTCFX

2 Hole HULYG Cu Compr Terminal, Long Brrl, W/ Insp Window, 250(637/#24) DLO, Class I, K, M, 1/2" stud, 1.75" spacing, White, 17 or 298 Index.

Features: With Inspection Window, Temperature Rating: 90 DEG C, Finish: Electro-Tin Plated, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (3), Die Index: 18 Or 324, Color Code: Red, Conductor Type: Flexible Copper, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W31VT Die, (4), Hydraulic: BCT500HS, Y500CTHS Tool, W31VT, W31RT Die, (4), Y35, Y39, Y750, PAT750 Tool, U31RT, U29ART Die, (4), Y46 Tool, U31RT, U29ART Die With PUADP-1 Adapter, (4), Tongue Angle: Straight, Wire Strip Length: 2-1/16 IN

Product Details

General

Application For Flex Conductors
Color Code White
Connector Type Terminal
Die Index 17;298
EU RoHS Indicator Yes
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin
Sub Brand HYLUG
Temperature Rating 194
Trade Name HYLUG™
Type Long Barrel, Skive
UPC 781810228609
UPC 12 Digit 7818102286099

Dimensions

Dimension - B Length fraction 2 in
Dimension - B Length inch 2.00 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 3.02 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 143 mm
Dimension - Length Overall inch 5.64 in
Dimension - Length Side B inch 5.64 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 0.88 in
Dimension - Pad Width inch 1.29 in
Dimension - Strip Length inch 2-1/16
Dimension - Thread Size 1/2
Dimension - Z inch 0.65 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 250 (637/#24)
Conductor - Copper DLO Size Range 4/0 AWG
Conductor - Copper Flex G Size Range 4/0 AWG
Conductor - Copper Flex H Size Range 4/0 AWG
Conductor - Copper Flex I Size 250
Conductor - Copper Flex I Size Range 4/0 AWG
Conductor - Copper Flex K Size 250
Conductor - Copper Flex K Size Range 4/0 AWG
Conductor - Copper Flex M Size 250
Conductor - Copper Str Size Range 250 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads