BUR_YAZ312NTCFX_PRODIMAGE
BUR_YAZ312NTCFX_PRODIMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ312NTCFX

250 kcmil I, K, M, 262 DLO CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, White Color Code, 17 or 298 Die Index.

Features: With Inspection Window, Temperature Rating: 90 DEG C, Finish: Electro-Tin Plated, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (3), Die Index: 18 Or 324, Color Code: Red, Conductor Type: Flexible Copper, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W31VT Die, (4), Hydraulic: BCT500HS, Y500CTHS Tool, W31VT, W31RT Die, (4), Y35, Y39, Y750, PAT750 Tool, U31RT, U29ART Die, (4), Y46 Tool, U31RT, U29ART Die With PUADP-1 Adapter, (4), Tongue Angle: Straight, Wire Strip Length: 2-1/16 IN

Product details

General

Application
Wire Termination
Color Code
White
Connector Type
LONG BARREL
Die Index
17
EU RoHS Indicator
Yes
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Sub Brand
HYLUG
Temperature Rating
194
Trade Name
HYLUG™
Type
Long Barrel, Skive
UPC
781810228609
UPC 12 Digit
7818102286099

Dimensions

Dimension - B Length fraction
2 in
Dimension - B Length inch
2.00 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
3.02 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
143 mm
Dimension - Length Overall inch
5.64 in
Dimension - Length Side B inch
5.64 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.88 in
Dimension - Pad Width inch
1.29 in
Dimension - Strip Length inch
2-1/16
Dimension - Stud Size fraction
1/2
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.65 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
262 KCMIL
Conductor - Copper DLO Size Range
4/0 AWG
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size Range
4/0 AWG
Conductor - Copper Flex I Size
250 KCMIL
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Flex K Size
250 kcmil
Conductor - Copper Flex K Size Range
4/0 AWG
Conductor - Copper Flex M Size
250 KCMIL
Conductor - Copper Str Size
250 KCMIL
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
FLEX
Wire Size
250 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Pallet Quantity
7400

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video