YAZ
YAZ
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ31TC12FX

1 Hole Cu Compr Terminal, Flex, Long Brrl , W/ Insp Window, 250 Flex (Class I, K, M), 3/8" stud, White, 17 or 298 Index.

Product details

General

Application
Wire Termination
Color Code
White
Connector Type
LONG BARREL
Die Index
17
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Long Barrel, Skive
UPC
781810438725
UPC 12 Digit
7818104387255

Dimensions

Dimension - B Length fraction
2 in
Dimension - B Length inch
2.00 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
1.07 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
94 mm
Dimension - Length Overall inch
3.69 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.88 in
Dimension - Pad Width inch
1.29 in
Dimension - Strip Length inch
2-1/16
Dimension - Stud Size fraction
1/2
Dimension - Thread Size
3/8
Dimension - Z (inch)
0.54 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
262 KCMIL
Conductor - Copper DLO Size Range
4/0 AWG
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size Range
4/0 AWG
Conductor - Copper Flex I Size
250 KCMIL
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Flex K Size
250 kcmil
Conductor - Copper Flex K Size Range
4/0 AWG
Conductor - Copper Flex M Size
250 KCMIL
Conductor - Copper Flex M Size Range
250 kcmil
Conductor - Copper Str Size
250 KCMIL
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
FLEX
Wire Size
250 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
9000

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video