text.skipToContent text.skipToNavigation

YAZ34TC38FX

by Burndy 

Catalog ID: YAZ34TC38FX

Cu compression long barrel flex conductor, single hole/W/ insp window, 350 flex(925/24), 373.3 kcmil, 3/8" stud, Tin plated, Blue, 19 index.

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 19
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Long Barrel, Skive
UPC 781810241882
UPC 12 Digit 7818102418822

Dimensions

Dimension - B Length fraction 2-1/4 in
Dimension - B Length inch 2.25 in
Dimension - Bolt Hole Size inch 0.40 in
Dimension - Bolt Size fraction 3/8
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 98 mm
Dimension - Length Overall inch 3.84 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 1.06 in
Dimension - Pad Width inch 1.55 in
Dimension - Strip Length inch 2-5/16
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 373.7 (925/#24) DLO
Conductor - Copper DLO Size Range 373 kcmil
Conductor - Copper Flex G Size 350 kcmil
Conductor - Copper Flex G Size Range 350 kcmil
Conductor - Copper Flex H Size 350 kcmil
Conductor - Copper Flex H Size Range 350 kcmil
Conductor - Copper Flex I Size 350 kcmil
Conductor - Copper Flex I Size Range 350 kcmil
Conductor - Copper Flex K Size 350 kcmil
Conductor - Copper Flex K Size Range 350 kcmil
Conductor - Copper Flex M Size 350 kcmil
Conductor - Copper Flex M Size Range 350 kcmil
Conductor - Copper Str Size Range 350 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads