text.skipToContent text.skipToNavigation

YAZ382TC12FXU

by Burndy 

Catalog ID: YAZ382TC12FXU

Undrilled Cu Compr Terminal, Long Brrl, W/ Insp Window, 535.3 (1325/#24) DLO, 500 kcmil Flex , 3/8" stud, Pink, L99 Index.

Product Details

General

Color Code Pink
Connector Type Terminal
Die Index L99
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 0
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive
UPC 781810476543
UPC 12 Digit 7818104765433

Dimensions

Dimension - B Length fraction 2-13/16 in
Dimension - B Length inch 2.81 in
Dimension - L Length Overall mm 152 mm
Dimension - Length Overall inch 6.00 in
Dimension - Outside Diameter inch 1.25 in
Dimension - Pad Width inch 1.84 in
Dimension - Strip Length inch 2-7/8
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 535.3 (1325/#24) DLO
Conductor - Copper DLO Size Range 535 kcmil
Conductor - Copper Flex G Size 500 kcmil
Conductor - Copper Flex G Size Range 550 kcmil
Conductor - Copper Flex H Size 500 kcmil
Conductor - Copper Flex H Size Range 500 / 550 kcmil
Conductor - Copper Flex I Size 500 kcmil
Conductor - Copper Flex I Size Range 500 / 550 kcmil
Conductor - Copper Flex K Size 500 kcmil
Conductor - Copper Flex K Size Range 500 kcmil
Conductor - Copper Flex M Size 500 kcmil
Conductor - Copper Flex M Size Range 500 kcmil
Conductor - Copper Str Size Range 500 / 550 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads