text.skipToContent text.skipToNavigation

YAZV1C2TC14E2FX

by Burndy 

Catalog ID: YAZV1C2TC14E2FX

2 Hole HYLUG Cu Compr Terminal, Long Brrl, W/ Insp Window, 1(225/#24) DLO, #1 AWG, 1/4" stud, .75" spacing, Green, 11 or 375 Index.

Product Details

General

Color Code Green
Connector Type Terminal
Die Index 11;375
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Long Barrel, Skive
UPC 781810228357
UPC 12 Digit 7818102283577

Dimensions

Dimension - B Length fraction 1-3/8 in
Dimension - B Length inch 1.38 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Bolt Size fraction 1/4
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 80 mm
Dimension - Length Overall inch 3.16 in
Dimension - Length Side B inch 3.16 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.51 in
Dimension - Pad Width inch 0.75 in
Dimension - Strip Length inch 1-7/16
Dimension - Z inch 0.34 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 1 (225/#24) DLO
Conductor - Copper DLO Size Range 1 AWG
Conductor - Copper Flex G Size 1 AWG
Conductor - Copper Flex G Size Range 1 AWG
Conductor - Copper Flex H Size 1 AWG
Conductor - Copper Flex H Size Range 1 AWG
Conductor - Copper Flex I Size 1 AWG
Conductor - Copper Flex I Size Range 1 AWG
Conductor - Copper Flex K Size 1 AWG
Conductor - Copper Flex K Size Range 1 AWG
Conductor - Copper Flex M Size 1 AWG
Conductor - Copper Str Size 1 AWG
Conductor - Copper Str Size Range 1 AWG
Conductor - CopperWeld Str Size 1 F AWG;1 G AWG;1 J AWG;1 K AWG;1 N AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads