text.skipToContent text.skipToNavigation

YAZV252TC38FXSL

by Burndy 

Catalog ID: YAZV252TC38FXSL

CULug-1/0FX-LG-w/Port-SL,Tin - Electro Plated.

Product Details

General

Color Code Pink
Connector Type Terminal
Die Index 12
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive
UPC 781810532584
UPC 12 Digit 7818105325844

Dimensions

Dimension - B Length fraction 1-1/2 in
Dimension - B Length inch 1.50 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 11 mm
Dimension - L Length Overall mm 87 mm
Dimension - Length Overall inch 3.44 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 1-9/16
Dimension - Stud Size inch 3/8
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range 1/0 AWG
Conductor - Copper Flex G Size Range 1/0 AWG
Conductor - Copper Flex H Size Range 1/0 AWG
Conductor - Copper Flex I Size Range 1/0 AWG
Conductor - Copper Flex K Size Range 1/0 AWG
Conductor - Copper Str Size 1/0 AWG
Conductor - Copper Str Size Range 1/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads