text.skipToContent text.skipToNavigation

YAZV25TC516FXB

by Burndy 

Catalog ID: YAZV25TC516FXB

Cu compression terminal flex cond long brrl with insp window, 1/0 AWG, 5/16" stud, 1 hole, Belled end

Product Details

General

Color Code Pink
Connector Type Terminal
Die Index 12
Feature - Barrel Style
  • Belled
  • Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive
UPC 781810431269
UPC 12 Digit 7818104312699

Dimensions

Dimension - B Length fraction 1-1/2 in
Dimension - B Length inch 1.50 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - Bolt Size fraction 5/16
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - Inside Diameter inch 0.44 in
Dimension - L Length Overall mm 67 mm
Dimension - Length Overall inch 2.62 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.56 in
Dimension - Pad Width inch 0.83 in
Dimension - Z inch 0.36 in
Length 2.62 in
Outside Diameter 0.56 in
Physical Attribute - Tongue Angle Straight
Weight 0.077 lb
Width 0.83 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 1/0 (275/#24) DLO
Conductor - Copper Flex G Size 1/0 AWG
Conductor - Copper Flex H Size 1/0 AWG
Conductor - Copper Flex I Size 1/0 AWG
Conductor - Copper Flex K Size 1/0 AWG
Conductor - Copper Flex M Size 1/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads