text.skipToContent text.skipToNavigation

YAZV272TC14E2FX

by Burndy 

Catalog ID: YAZV272TC14E2FX

Copper Compression Lug, 2 Hole w/ Inspection Window, 3/0 Flex, 1/4" Stud, 3/4" Stud Hole Spacing, Long Barrel, Tin Plated.

Product Details

General

Color Code Orange
Connector Type Terminal
Die Index 14
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Long Barrel, Skive
UPC 781810324462
UPC 12 Digit 7818103244622

Dimensions

Dimension - B Length fraction 1-1/2 in
Dimension - B Length inch 1.50 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Bolt Size fraction 1/4
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 85 mm
Dimension - Length Overall inch 3.36 in
Dimension - Length Side B inch 3.36 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.70 in
Dimension - Pad Width inch 1.03 in
Dimension - Strip Length inch 1-9/16
Dimension - Z inch 0.34 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 3/0 (450/#24) DLO
Conductor - Copper DLO Size Range 3/0 AWG
Conductor - Copper Flex G Size 3/0 AWG
Conductor - Copper Flex G Size Range 3/0 AWG
Conductor - Copper Flex H Size 3/0 AWG
Conductor - Copper Flex H Size Range 3/0 AWG
Conductor - Copper Flex I Size 3/0 AWG
Conductor - Copper Flex I Size Range 3/0 AWG
Conductor - Copper Flex K Size 3/0 AWG
Conductor - Copper Flex K Size Range 3/0 AWG
Conductor - Copper Flex M Size 3/0 AWG
Conductor - Copper Flex M Size Range 3/0 AWG
Conductor - Copper Str Size 3/0 AWG
Conductor - Copper Str Size Range 3/0 AWG
Conductor - CopperWeld Str Size 3/0 E AWG;3/0 EK AWG;3/0 F AWG;3/0 G AWG;3/0 J AWG;3/0 V AWG
Conductor - CopperWeld Str Size Range 3/0 E AWG-3/0 V AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads