text.skipToContent text.skipToNavigation

YAZV272TC38E16FXB

by Burndy 

Catalog ID: YAZV272TC38E16FXB

Cu Comp Terminal Flex Cond(W/Port), 2 Hole/W/InspWindow, 3/0 Weld,3/0(450/#24)DLO Flex,3/0 AWG Code, 600 V-35 kV, 3/8" Stud, 1.75" Spacing, Lng bbl, Belled End.

Copper Compression Terminal flex conductor, With Inspection Window, long barrel belled end

Product Details

General

Application For Flex Conductors
Connector Type Terminal
Die Index 14
EU RoHS Indicator Yes
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin
Sub Brand TERMINALS, HYLUG
Trade Name HYLUG™
Type Long Barrel, Skive
UPC 781810426272
UPC 12 Digit 7818104262722

Dimensions

Dimension - B Length fraction 1-5/8 in
Dimension - B Length inch 1.64 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - Hole Size inch 0.41 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 120 mm
Dimension - Length Overall inch 4.74 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.70 in
Dimension - Pad Width inch 1.03 in
Dimension - Strip Length inch 1-11/16
Dimension - Z inch 0.43 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 3/0 (450/#24) DLO
Conductor - Copper DLO Size Range 3/0 AWG
Conductor - Copper Flex G Size 3/0 AWG
Conductor - Copper Flex G Size Range 3/0 AWG
Conductor - Copper Flex H Size 3/0 AWG
Conductor - Copper Flex H Size Range 3/0 AWG
Conductor - Copper Flex I Size 3/0 AWG
Conductor - Copper Flex I Size Range 3/0 AWG
Conductor - Copper Flex K Size 3/0 AWG
Conductor - Copper Flex K Size Range 3/0 AWG
Conductor - Copper Flex M Size 3/0 AWG
Conductor - Copper Flex M Size Range 3/0 AWG
Conductor - Copper Str Size 3/0 AWG
Conductor - Copper Str Size Range 3/0 AWG
Conductor - CopperWeld Str Size 3/0 E AWG;3/0 EK AWG;3/0 F AWG;3/0 G AWG;3/0 J AWG;3/0 V AWG
Conductor - CopperWeld Str Size Range 3/0 E AWG-3/0 V AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25