YAZV-2_Photo_BW
YAZV-2_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZV282TC14FX

Cu Comp Terminal Flex Cond, Bvl Entry, 2 Hole/W/InspWindow, 4/0 Weld,4/0(550/#24)DLO Flex, 4/0 AWG Code, 600 V-35 kV, 1/4" Stud, 0.62" Spacing, Lng bbl.

Features: With Inspection Window, Conductor Type: Flexible Copper, Wire Strip Length: 1-11/16 IN, Tongue Angle: Straight, Finish: Electro-Tin Plated, Color Code: Purple, Temperature Rating: 90 DEG C, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W28VT, W28RT Die, (4), X28RT Die, (6), Hydraulic: BCT500HS, Y500CTHS Tool, W28VT, W28RT Die, (4), X28RT Die, (6), Y35, Y39, Y750, PAT750 Tool, U28RT Die, (2), Y46 Tool, U28RT Die With PUADP-1 Adapter, (2), Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-11 Tool, (2), Die Index: 15

Product details

General

Application
Wire Termination
Color Code
Purple
Connector Type
LONG BARREL
Die Index
15
EU RoHS Indicator
Yes
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Long Barrel, Skive
UPC
781810228562
UPC 12 Digit
7818102285622

Dimensions

Dimension - B Length fraction
1-5/8 in
Dimension - B Length inch
1.62 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
86 mm
Dimension - Length Overall inch
3.40 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.77 in
Dimension - Pad Width inch
1.14 in
Dimension - Strip Length inch
1-11/16
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.34 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
4/0 AWG
Conductor - Copper DLO Size Range
4/0 AWG
Conductor - Copper Flex G Size
"4/0 AWG"
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size
"4/0 AWG"
Conductor - Copper Flex H Size Range
4/0 AWG
Conductor - Copper Flex I Size
"4/0 AWG"
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Flex K Size
"4/0 AWG"
Conductor - Copper Flex K Size Range
4/0 AWG
Conductor - Copper Flex M Size
"4/0 AWG"
Conductor - Copper Flex M Size Range
4/0 AWG
Conductor - Copper Str Compact Size
"4/0 AWG"
Conductor - Copper Str Navy Size
200
Conductor - Copper Str Size
"4/0 AWG"
Conductor - Copper Str Size Range
4/0 AWG
Conductor - CopperWeld Str Size
4/0 E AWG;4/0 EK AWG;4/0 F AWG;4/0 G AWG;4/0 V AWG
Conductor - CopperWeld Str Size Range
4/0 E AWG-4/0 V AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
9250

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video