text.skipToContent text.skipToNavigation

YAZV4CTC38FX45

by Burndy 

Catalog ID: YAZV4CTC38FX45

Cu compression terminal flex cond long brrl with insp window, #4 AWG, 3/8" stud, 1 hole, 45 deg

Product Details

General

Color Code Gray
Connector Type Terminal
Die Index 8;346
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive
UPC 781810241233
UPC 12 Digit 7818102412333

Dimensions

Dimension - B Length fraction 1-1/4 in
Dimension - B Length inch 1.25 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Height inch 1.40 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 55 mm
Dimension - Length Overall inch 2.16 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.38 in
Dimension - Pad Width inch 0.58 in
Dimension - Strip Length inch 1-5/16
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 5 (91/#24) DLO;4 (105/#24) DLO
Conductor - Copper DLO Size Range 5 (91/#24) DLO-4 (105/#24) DLO
Conductor - Copper Flex G Size 4 AWG
Conductor - Copper Flex G Size Range 4 AWG
Conductor - Copper Flex H Size 4 AWG
Conductor - Copper Flex H Size Range 4 AWG
Conductor - Copper Flex I Size 4 AWG
Conductor - Copper Flex I Size Range 4 AWG
Conductor - Copper Flex K Size 4 AWG
Conductor - Copper Flex K Size Range 4 AWG
Conductor - Copper Flex M Size 4 AWG
Conductor - Copper Flex M Size Range 4 AWG
Conductor - Copper Str Size 4 AWG
Conductor - CopperWeld Str Size 4 A AWG;4 D AWG;4 N AWG;4 P AWG
Conductor - CopperWeld Str Size Range 4 A AWG-4 P AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads