text.skipToContent text.skipToNavigation

YAZV6C2TC10FX90SL

by Burndy 

Catalog ID: YAZV6C2TC10FX90SL

Copper Tubing Terminal, 6 (61/#24) DLO, #6 Code, 30 Navy, #10 Bolt, 7 or 374 Index.

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 7;374
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive
UPC 781810217412
UPC 12 Digit 7818102174122

Dimensions

Dimension - B Length fraction 3/4 in
Dimension - B Length inch 0.75 in
Dimension - Bolt Hole Size inch 0.20 in
Dimension - Height inch 0.97 in
Dimension - Hole Size inch 0.21 in
Dimension - Hole Size mm 5 mm
Dimension - L Length Overall mm 38 mm
Dimension - Length Overall inch 1.50 in
Dimension - N inch 0.25 in
Dimension - Outside Diameter inch 0.31 in
Dimension - Pad Width inch 0.48 in
Dimension - Strip Length inch 1-3/16
Dimension - Stud Size inch #10
Dimension - Z inch 0.28 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 6 (61/#24) DLO
Conductor - Copper DLO Size Range 6 AWG
Conductor - Copper Flex G Size 6 AWG
Conductor - Copper Flex G Size Range 6 AWG
Conductor - Copper Flex H Size 6 AWG
Conductor - Copper Flex H Size Range 6 AWG
Conductor - Copper Flex I Size 6 AWG
Conductor - Copper Flex I Size Range 6 AWG
Conductor - Copper Flex K Size 6 AWG
Conductor - Copper Flex K Size Range 6 AWG
Conductor - Copper Flex M Size 6 AWG
Conductor - Copper Flex M Size Range 6 AWG
Conductor - Copper Solid Size 6 AWG
Conductor - Copper Solid Size Range 6 AWG
Conductor - Copper Str Navy Size 30 (19) Navy
Conductor - Copper Str Size 6 AWG
Conductor - Copper Str Size Range 6 AWG
Conductor - CopperWeld C Solid Size 6 AWG
Conductor - CopperWeld Solid Size Range 6 AWG
Conductor - CopperWeld Str Size 6 A AWG;6 C AWG;6 D AWG
Conductor - CopperWeld Str Size Range 6 A AWG-6 D AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads