text.skipToContent text.skipToNavigation

PGP1025X03B

by Burndy 

Catalog ID: PGP1025X03B

Male/Female Quick Disconnect, Piggyback terminals,Vinyl Insulated, 10-12 AWG, Bulk

Product Details

General

Connector Type Piggy back Terminal
Insulation Y
Insulation Type Vinyl
Material Brass
Plated Y
Plating Type Tin
Trade Name FINGRIP™
Type Disconnect Connectors
UPC 781810327210
UPC 12 Digit 7818103272100

Dimensions

Dimension - B Length fraction 0.27
Dimension - B Length inch 0.27 in
Dimension - L Length Overall mm 24 mm
Dimension - Length Overall inch 0.95 in
Dimension - Strip Length inch 3/8 in
Dimension - Width inch 0.28 in
Dimension - Width mm 7 mm

Conductor Related

Conductor Range #12 AWG to #10 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 500

Resources/Downloads

Customer Notices

Sales Drawings