text.skipToContent text.skipToNavigation

Q14F18X02B

by Burndy 

Catalog ID: Q14F18X02B

Tin-Plated Brass Non Insulated Female Quick Dissconnects, #14 - #16 AWG, .66" L, .187" W, Wire Strip Length- 3/8"

Product Details

General

Connector Type Female Disconnect
Feature - Barrel Style Chamfered
Material Brass
Plated Y
Plating Type Tin
Trade Name FINGRIP™
Type Disconnect Connectors
UPC 781810327494
UPC 12 Digit 7818103274944

Dimensions

Dimension - Length Overall inch 0.66 in
Dimension - Strip Length inch 3/8 in
Dimension - Width inch 0.187 in
Dimension - Width mm 5 mm

Conductor Related

Conductor - Copper Str Size 16 AWG;14 AWG
Conductor - Copper Str Size Range 16 AWG-14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000

Resources/Downloads