text.skipToContent text.skipToNavigation

QP18F18X02D

by Burndy 

Catalog ID: QP18F18X02D

Brass Female Quick Disconnect, 18-22 AWG, Vinyl Insulated.

Features: Butted Seam, Insulated Connectors: Eliminate The Need For Post Installation Insulation, Funnel Entry Barrel Opening: Assures Quick And Easy Wire Insertion, Dimpled Female Socket Detent: Ensures Firm Grip, Mates With Type QP-M Male Disconnects, 600 V Maximum, 105 C Maximum, Size: 0.86 IN Overall Length X 0.2 IN Barrel Length X 0.22 IN Width, Installation Tool: Y10D Tool, Temperature: 105 DEG C Maximum, Nema Tab Size: 0.187 X 02 IN

Product Details

General

Application For quickly connecting or disconnecting a terminal
Connector Type Female Disconnect
EU RoHS Indicator Yes
Insulation Y
Insulation Type Vinyl
Material Brass
Plated Y
Plating Type Tin
Sub Brand FINGRIP
Trade Name FINGRIP™
Type Disconnect Connectors
UPC 781810293171
UPC 12 Digit 7818102931711

Dimensions

Dimension - Length Overall inch 0.79 in
Dimension - Strip Length inch 3/8 in
Dimension - Width inch 0.187 in
Dimension - Width mm 5 mm

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor Range #16 AWG to #22 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus Yes
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 1200
Minimum Pack Quantity 100

Resources/Downloads