text.skipToContent text.skipToNavigation

TP166BF

by Burndy 

Catalog ID: TP166BF

Block Fork (Brazed Seam), 22 AWG - 18 AWG, 4-6, .95 in L,Wire strip length:13/64.

Features: VINYLUG Type TP Is Designed For Commercial And Light Duty Industrial Control And Power Circuit Applications, Supplied With An Expanded Polyvinyl Chloride (PVC) Insulation Shroud, Many Tongue Variations And Rated 600 V Makes TP Terminals Versatile And Economical, Expanded Insulation Support Accepts Standard And Large Wire Diameters, Lowers Inventory Requirements, Permits Greater Flexibility And Provides Insulation Support, Funnel Entry: Easy Wire Insertion, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove Serrations In The Inner Barrel: Provides Added Holding Strength And Better Conductivity Electro-Tin Plated: Provides Durable Long-Lasting Corrosion Resistance, 600 V Maximum, 105 DEG C Maximum, Insulation Diameter (maximum): 0.145 IN, Wire Strip Length: 13/64 IN, Color Code: Red, Finish: Electro-Tin Plated, Temperature Rating: 105 DEG C Maximum

Product Details

General

Application For Commercial And Light Duty Industrial Control And Power Circuit Applications
Connector Type Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Vinyl
Material Copper
Physical Attribute - Tongue Type Block Fork
Plated Y
Plating Type Tin
Sub Brand HYDENT
Trade Name VINYLUG™
Type Fork Tongue
UPC 781810524381
UPC 12 Digit 7818105243811

Dimensions

Cable Insulation Diameter Maximum 0.145 in
Dimension - L Length Overall mm 24 mm
Dimension - Length Overall inch 0.95 in
Dimension - Pad Width inch 0.25 in
Dimension - Strip Length inch 13/64 in
Dimension - Stud Size inch #4 - #6
Dimension - Z inch 0.32 in

Conductor Related

Conductor Range #22 AWG to #18 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100
Minimum Pack Quantity 100

Resources/Downloads

Sales Drawings