YSV2CLBOX_Photo_ColorRGB
YSV2CLBOX_Photo_ColorRGB

Uninsulated Reducing Splice For 8 AWG and 20 - 14 AWG

Brand:

Burndy

Catalog ID:

YRV8CV14L

Uninsulated Reducing Splice For 8 AWG and 20 - 14 AWG.

YRV8CV14L.

Features: Cu Reducer Butt Splice, with Insp Window, 1.16 IN L,Tin Plated

Product details

General

Application
For Splicing Two Different Size Wires, Aircraft Applications (Flexible Cables)
Connector Type
Reducer
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
HYREDUCER
Trade Name
HYREDUCERâ„¢
Type
Reducing Splices
UPC
781810035924

Dimensions

Dimension - A Outside Diameter inch
0.27 in
Dimension - B Length fraction
7/16 in
Dimension - B Length inch
0.49 in
Dimension - B Outside Diameter inch
0.16 in
Dimension - Length BB inch
0.39 in
Dimension - Length Overall inch
1.16 in
Length
1.16 in

Conductor Related

Conductor - Copper Flex H Size B Range
N/A
Conductor - Copper Str Size
8
Conductor - Copper Str Size B
14
Conductor Size
20 - 14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
100