YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW

Uninsulated Ring Terminal For 1 AWG (Nickel Plated)

Brand:

Burndy

Catalog ID:

YAV1CLNK

Copper Compression Lug, Heavy Duty, Ring Tongue, 1 Hole W/ Inspection Hole, AN-1 Flex, 3/8" Stud, Short Barrel, Nickel Plated.

Features: Large Size Seamless Uninsulated Compression Terminal, Double thick Tongue, With Inspection Window:Finish: Nickel Plated

Product details

General

Application
For use on: Type AN aircraft cable, extra flexible conductors and commercial(code) conductors, Applications include aircraft, industrials, hospitals, electric utilities, marine, computers, and other equipment subject to vibration or requiring dependable electrical Performance
Connector Type
Ring Terminal
Construction Material - Main
Copper tubing
Die Index
42
EU RoHS Indicator
Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Nickel
Trade Name
HYLUGâ„¢
Type
YAV-L, Ring Tongue
UPC
781810025444

Dimensions

Dimension - B Length fraction
5/8 in
Dimension - B Length inch
0.60 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - D inch
0.76 in
Dimension - Hole Size mm
10 mm
Dimension - Length Overall inch
1.84 in
Dimension - N inch
0.38 in
Dimension - Outside Diameter inch
0.51 in
Dimension - Pad Width inch
0.76 in
Dimension - Strip Length inch
5/8
Dimension - Stud Size inch
3/8 in
Dimension - Z (inch)
0.38 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Aircraft Size
AN 1
Conductor - Copper Str Aircraft Size Range
AN 1
Conductor Size
1 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Pallet Quantity
39200

Resources and downloads

Customer Notices

Sales Drawings