YAD
YAD

Uninsulated Ring Terminal For 10 AWG

Brand:

Burndy

Catalog ID:

YAD1014

Uninsulated Ring Terminal For 10 AWG.

YAD1014.

Features: Constructed Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Long Brazed Seam Barrel And Deep V Groove Inner Serrations: Provides Optimum Conductivity Reliability And Holding Power After Crimping, Electro-Tin Plated: Provides Durable Long-Lasting Corrosion Resistance, Wire Range Is Clearly Marked On Terminal: Provides Easy Identification, Inspection Hole: Provides An Easy Visual Check Of Wire Insertion, Long Neck Terminal: Permits Easy Bending And Stacking Of Several Terminals On A Common Stud, Wire Strip Length: 11/32 IN, Finish: Electro-Tin Plated, Package: Bulk, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: Y8MRB-1, MR20, MR8G98 Tool

Product details

General

Application
For control wiring and other standard duty applications
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Material
Copper
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810806395

Dimensions

Dimension - Bolt Size fraction
1/4

Conductor Related

Conductor Size
10 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - ETL
No
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
500
Minimum Pack Quantity
500
Pallet Quantity
99999

Resources and downloads