BUR_YAV8CLNK_PRODIMAGE
BUR_YAV8CLNK_PRODIMAGE

Uninsulated Ring Terminal For 4/0 AWG

Brand:

Burndy

Catalog ID:

YAV28L53

Uninsulated Ring Terminal For 4/0 AWG.

YAV28L53.

Copper Tubing Hylug, 2.275 in L, 1.120 in W, Tin plated

Product details

General

Application
For Copper AirCraft Cable
Connector Type
Ring Terminal
Die Index
46
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Material Composition
  • DLP Copper
  • Tin Plating
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810224861

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.85 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Hole Size mm
7 mm
Dimension - Length Overall inch
2.28 in
Dimension - N inch
0.44 in
Dimension - Pad Width inch
1.12 in
Dimension - Stud Size inch
1/4 in
Dimension - Z (inch)
0.28 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Aircraft Size
AN-4/0
Conductor Size
4/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
14800

Resources and downloads

Product Cross Section Image(s)

Sales Drawings