BUR_YAV8CLNK_PRODIMAGE
BUR_YAV8CLNK_PRODIMAGE

Uninsulated Ring Terminal For 4/0 AWG

Brand:

Burndy

Catalog ID:

YAV28L12BOX

Copper Tubing Ring Terminal, 4/0 AWG Flex, 1/2 IN Stud, 2.72 IN L, 1.12 IN W, Electro-Tin Plated.

YAV28L12BOX.

Features: HYLUG Type YAV Is A Seamless, Heavy Duty Uninsulated Compression Terminal Manufactured From Electrolytic Copper And Is For Use On Type AN Aircraft Cable, Extra Flexible Conductors And Commercial (Code) Conductors, The Seamless Tubing Produces A Double Thick Tongue And Seamless Barrel Design Provides A Strong Connector For Demanding Applications Requiring High Reliability, Applications Include Aircraft, Industrials, Hospitals, Electric Utilities, Marine, Computers, And Other Equipment Subject To Vibration Or Requiring Dependable Electrical Performance, The YAV HYLUG Terminals Meet The Requirements Of SAE-AS7928 And Are Listed Per AS20659 For Use With Copper Aircraft Cable Per MIL-W-5086, The Benefits Of YAV-L Connectors Are The Same As YAV Connectors For Stranded Conductors, Wire Shroud: No, Finish: Electro-Tin Plated, Installation Tool: HYTOOL: Non-Ratchet: MY28, MY29-11 Tool, Ms20659 Dash Number: -124, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: HYPRESS: Y35, Y39, Y750 Tool, UV28L Die Nest, Y34PA Die Indentor, (1) Crimp, Package: Box, Conductor Type: Commercial/Military Stranded Copper, Die Index: 46, Tongue Angle: Straight, Wire Strip Length: 7/8 IN

Product details

General

Application
For Use On Type AN Aircraft Cable, Extra Flexible Conductors And Commercial (Code) Conductors, Industrials, Hospitals, Electric Utilities, Marine, Computers, And Other Equipment Subject To Vibration Or Requiring Dependable Electrical Performance
Connector Type
Ring Terminal
Die Index
46
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Material Composition
  • DLP Copper
  • Tin Plating
Military Specification
MS20659
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810540602

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.85 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Hole Size mm
13 mm
Dimension - Length Overall inch
2.72 in
Dimension - N inch
0.56 in
Dimension - Pad Width inch
1.12 in
Dimension - Strip Length inch
7/8 in
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.60 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Aircraft Size
AN-4/0
Conductor - Copper Str Size
4/0 AWG
Conductor Size
4/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Industry Standard(s)
  • UL467
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10
Minimum Pack Quantity
1

Resources and downloads